2HB10-150666

2HB10-150666
2HB10-150666

2HB10G0N1325-038N001A0A00, Linear Unit, 2HB, Ball Screw Drive, Ball Guide, 0.005 mm Repeatability, Preloaded, 1200 mm Stroke, Single Standard Carriage, 5 mm Travel Per Shaft Rev, Inline, 0.23 m/s Maximum Linear Speed

Lead Time:  4 Weeks  *
each**

  • Can be installed in any orientation
  • High load capabilities
  • Low profile height
  • Preloaded ballscrew and bearing carriages offer high stiffness / rigidity
  • Corrosion resistant options available
  • Bellows or shroud options available

Dimensions

dimensions
DimensionValue
[L]1325 mm
[Smax] Stroke1200 mm
Travel Per Shaft Rev5 mm

Specifications

SpecificationsValue
Carriage TypeSingle Standard Carriage 
DriveBall Screw 
GuideBall 
Option, BearingStandard 
Option, HardwareStandard 
Option, Profile CoverNo Cover 
Option, Sensorno sensors 
Option, Shaft CoatingStandard 
Profile size (width × height)100 x 60 mm 
Protection OptionStandard Protection 
Screw Nut TypePreloaded 
Shaft ConfigurationInline 
Shaft OrientationInline 
Shaft QuantityDouble Shafts 
Weight11.7 kg

Performance

PerformanceValue
Input speed, maximum2800 RPM
Maximum Acceleration9.8 m/s²
Maximum Linear Speed0.23 m/s
Repeatability0.005 mm

Get Quote

*Please fill out the information below so we can best assist you: