2.5AB-MSJ-I 24:1/SSE-1/SSE-2/FT/72.00/S
Can't find what you're looking for? Go to the Product Selector
Inch Worm Gear Machine Screw Jack, Inverted, Anti-Backlash, 2-1/2 ton Capacity, 24:1 Gear Ratio, Standard Threaded End
*Lead times may increase with quantity. Displayed lead times (in business days or weeks) do not include transit time.
**Costs associated with shipping, packaging, import taxes/duty, and surcharges not included.
Min: 1.0 in  Max: 144.0 in  To the nearest .01 in
- Low noise
- Ideal for vertical loads
- Safe for static loads
- Lower cost
- Anti-Backlash assembly reduces backlash