1TSR9ZMUUC1+175P
Can't find what you're looking for? Go to the Product Selector
Types TSR, 9mm, Standard, Precision, Light Preload, Preload, Lip Seal Standard,
*Lead times may increase with quantity. Displayed lead times (in business days or weeks) do not include transit time.
**Costs associated with shipping, packaging, import taxes/duty, and surcharges not included.
Min: 62.0 mm  Max: 1005.0 mm  Tolerance +/- 0.1 mm
- Industry standard drop-in replacement
- 440 stainless steel construction (corrosion resistance, little or no lubrication)
- High precision accuracy (up to ±0 .010mm)
- Extremely smooth, quiet operation
- Low Profile
- High Moment Load Capacity for single rail / carriage applications
- Whisper quiet movement
- Gothic arch ball groove geometry provides enables single rail application
- One-piece length up to 1 meter (in sizes 7mm - 15mm)
- Contact Thomson for custom lengths and configurations