190-9681 - Product Superseded

Product 190-9681 is now a superseded item. We suggest replacing with item SRT1003X3000.

Suggested replacement has similar form/fit/function, but not a drop-in replacement or interchangeable. Review specifications of replacement item to ensure it will meet application requirements.

190-9681
Ball Screw

Ball Screw, 10 mm X 3 mm, Thread Direction: Right Hand, ±52 µm/300mm, Number Of Starts: 7

Cut to Length:

Min: 26.0 mm  Max: 1800.0 mm  To the nearest .01 mm


  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • Machined screws can be ordered with Ball Nuts and Support Bearings under the Ball Screw/Nut Assembly section, here.
  • *See Related Products for compatible ball nut options

Dimensions

Dimensions
Dimension Value
D1 9.70 mm (0.382 in)
D2 8.00 mm (0.315 in)
D3 7.00 mm (0.276 in)

Specifications

Specification Value
Diameter 10 mm
Root Diameter 8.000 mm (0.315 in)
Lead 3.0 mm
Threaded Screw Length 1,800 mm
Lead Accuracy 52 µm/300mm
Number Of Starts 7
Material CF53
End Journal Bearing Size 8 mm
Thread Type Rolled
Total Weight 0.580 kg/m

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you: