190-9259 - Product Obsolete

Product 190-9259 is now an obsolete item.

190-9259
190-9259

Ball Screw Only, Rolled Thread, RM2525, 25 mm X 25 mm, 3663 mm Long, Obsolete


  • Screw only, No Ball nut
  • Obsolete
  • Obsolete
  • Additional ball screw coatings (thin dense chrome, black oxide, manganese phosphate) are available as a custom item.
  • Our standard catalog ball screws feature a high luster polished and oiled finish, which provides smoother operation and a high quality look and feel.

Dimensions

dimensions
DimensionValue
Diameter, Nominal Screw25 mm
Length3663 mm 
travel per shaft rev25 mm

Specifications

SpecificationsValue
Model CodeRM2525 
Rolled/Ground/WhirledRolled Thread 
Temperature Max300 °F

Performance

performance graphic
performance graphic

Get Quote

*Please fill out the information below so we can best assist you: