0215900282

0215900282
Ball Nut

Ball Nut, 40 mm X 40 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Deflector, 80000 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 70.00 mm (2.756 in)
D6 100.00 mm (3.937 in)
L 104.00 mm (4.094 in)
L1 25.00 mm (0.984 in)
L3 17.50 mm (0.689 in)
L7 14.00 mm (0.551 in)
L8 75.00 mm (2.953 in)

Specifications

Specification Value
Diameter 40 mm
Lead 40.0 mm
Nut Material Alloy Steel
Nut Style FH
Wiper Included
Flange Integral
Screw Part Number 0205000289-RL6000
Number Of Starts 4
Total Weight 2.400 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 80,000 N (17,985 lbf)
Load, Static 179 kN (40,151 lbf)

Get Quote

*Please fill out the information below so we can best assist you: