0215200326

0215200326
Ball Nut

Ball Nut, 80 mm X 10 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Button, 121900 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 80 mm
Lead 10.0 mm
Nut Material Alloy Steel
Nut Style FK
Wiper Included
Flange Integral
Screw Part Number 0220037-RL7000
Number Of Starts 1
Total Weight 3.900 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 121,900 N (27,404 lbf)
Load, Static 375 kN (84,281 lbf)

Get Quote

*Please fill out the information below so we can best assist you: