0215200299

0215200299
Ball Nut

Ball Nut, 50 mm X 20 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Deflector, 78800 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 75.00 mm (2.953 in)
D6 110.00 mm (4.331 in)
L 85.00 mm (3.346 in)
L1 16.00 mm (0.630 in)
L3 22.00 mm (0.866 in)
L7 16.00 mm (0.630 in)
L8 85.00 mm (3.346 in)

Specifications

Specification Value
Diameter 50 mm
Lead 20.0 mm
Nut Material Alloy Steel
Nut Style FH
Wiper Included
Flange Integral
Screw Part Number 0205000295-RL6000
Number Of Starts 2
Total Weight 2.200 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 78,800 N (17,715 lbf)
Load, Static 189 kN (42,421 lbf)

Get Quote

*Please fill out the information below so we can best assist you: