0215200295

0215200295
Ball Nut

Ball Nut, 12 mm X 10 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, End Cap, 4900 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 24.00 mm (0.945 in)
D4 32.00 mm (1.260 in)
D6 40.00 mm (1.575 in)
L1 9.50 mm (0.374 in)
L2 27.50 mm (1.083 in)
L6 5.00 mm (0.197 in)
L7 8.00 mm (0.315 in)
L9 6.00 mm (0.236 in)
L10 4.00 mm (0.157 in)

Specifications

Specification Value
Diameter 12 mm
Lead 10.0 mm
Nut Material Alloy Steel
Nut Style KGF
Wiper Included
Flange Integral
Screw Part Number 0205000334-RL3000
Number Of Starts 2
Total Weight 0.100 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 4,900 N (1,102 lbf)
Load, Static 8 kN (1,798 lbf)

Get Quote

*Please fill out the information below so we can best assist you: