0215200232

0215200232
Ball Nut

Ball Nut, 32 mm X 32 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Deflector, 19700 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 56.00 mm (2.205 in)
D6 86.00 mm (3.386 in)
L 42.00 mm (1.654 in)
L1 12.00 mm (0.472 in)
L3 9.00 mm (0.354 in)
L7 12.00 mm (0.472 in)
L8 68.00 mm (2.677 in)

Specifications

Specification Value
Diameter 32 mm
Lead 32.0 mm
Nut Material Alloy Steel
Nut Style FH
Wiper Included
Flange Integral
Screw Part Number 0205000325-RL6000
Number Of Starts 4
Total Weight 0.800 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 19,700 N (4,429 lbf)
Load, Static 39 kN (8,768 lbf)

Get Quote

*Please fill out the information below so we can best assist you: