0215200228

0215200228
Ball Nut

Ball Nut, 20 mm X 20 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Deflector, 10800 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 20 mm
Lead 20.0 mm
Nut Material Alloy Steel
Nut Style FH
Wiper Included
Flange Integral
Screw Part Number 0205000301-RL6000
Number Of Starts 4
Total Weight 0.500 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 10,800 N (2,428 lbf)
Load, Static 18 kN (3,934 lbf)

Get Quote

*Please fill out the information below so we can best assist you: