0215200212

0215200212
Ball Nut

Ball Nut, 50 mm X 20 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Channel, 60000 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 50 mm
Lead 20.0 mm
Nut Material Alloy Steel
Nut Style KGF
Wiper Included
Flange Integral
Screw Part Number 0205000295-RL6000
Number Of Starts 2
Total Weight 2.500 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 60,000 N (13,489 lbf)
Load, Static 136 kN (30,641 lbf)

Get Quote

*Please fill out the information below so we can best assist you: