0215200191

0215200191
Ball Nut

Ball Nut, 32 mm X 20 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Channel, 29700 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 53.00 mm (2.087 in)
D4 65.00 mm (2.559 in)
D5 9.00 mm (0.354 in)
D6 80.00 mm (3.150 in)
L1 16.00 mm (0.630 in)
L2 80.00 mm (3.150 in)
L7 12.00 mm (0.472 in)
L8 62.00 mm (2.441 in)
L9 10.00 mm (0.394 in)
L10 6.00 mm (0.236 in)

Specifications

Specification Value
Diameter 32 mm
Lead 20.0 mm
Nut Material Alloy Steel
Nut Style KGF
Wiper Included
Flange Integral
Screw Part Number 0205000312-RL6000
Number Of Starts 2
Total Weight 1.100 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 29,700 N (6,677 lbf)
Load, Static 60 kN (13,444 lbf)

Get Quote

*Please fill out the information below so we can best assist you: