0215200168

0215200168
Ball Nut

Ball Nut, 16 mm X 10 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Channel, 15400 N

Lead Time:  3 Weeks*

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 28.00 mm (1.102 in)
D4 38.00 mm (1.496 in)
D5 6.00 mm (0.236 in)
D6 48.00 mm (1.890 in)
L1 10.00 mm (0.394 in)
L2 55.00 mm (2.165 in)
L7 10.00 mm (0.394 in)
L8 40.00 mm (1.575 in)
L9 10.00 mm (0.394 in)
L10 5.00 mm (0.197 in)

Specifications

Specification Value
Diameter 16 mm
Lead 10.0 mm
Nut Material Alloy Steel
Nut Style KGF
Wiper Included
Flange Integral
Screw Part Number 0205000336-RL6000
Number Of Starts 2
Total Weight 0.300 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 15,400 N (3,462 lbf)
Load, Static 27 kN (5,957 lbf)

Get Quote

*Please fill out the information below so we can best assist you: