0215200086

0215200086
Ball Nut

Ball Nut, 63 mm X 10 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, EUS, 76000 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 90.00 mm (3.543 in)
D4 108.00 mm (4.252 in)
D5 11.00 mm (0.433 in)
D6 125.00 mm (4.921 in)
L1 16.00 mm (0.630 in)
L2 97.00 mm (3.819 in)
L7 18.00 mm (0.709 in)
L8 95.00 mm (3.740 in)
L9 10.00 mm (0.394 in)
L10 9.00 mm (0.354 in)

Specifications

Specification Value
Diameter 63 mm
Lead 10.0 mm
Nut Material Alloy Steel
Nut Style KGF
Wiper Included
Flange Integral
Screw Part Number 0205000297-RL6000
Number Of Starts 1
Total Weight 3.000 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 76,000 N (17,085 lbf)
Load, Static 197 kN (44,287 lbf)

Get Quote

*Please fill out the information below so we can best assist you: