0215200074

0215200074
Ball Nut

Ball Nut, 50 mm X 10 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Single Liner, 68700 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 75.00 mm (2.953 in)
D4 93.00 mm (3.661 in)
D5 11.00 mm (0.433 in)
D6 110.00 mm (4.331 in)
L1 16.00 mm (0.630 in)
L2 95.00 mm (3.740 in)
L7 14.00 mm (0.551 in)
L8 85.00 mm (3.346 in)
L9 10.00 mm (0.394 in)
L10 8.00 mm (0.315 in)

Specifications

Specification Value
Diameter 50 mm
Lead 10.0 mm
Nut Material Alloy Steel
Nut Style KGF
Wiper Included
Flange Integral
Screw Part Number 0205000292-RL6000
Number Of Starts 1
Total Weight 2.000 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 68,700 N (15,444 lbf)
Load, Static 156 kN (35,025 lbf)

Get Quote

*Please fill out the information below so we can best assist you: