0215200056

0215200056
Ball Nut

Ball Nut, 40 mm X 5 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Single Liner, 23800 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 63.00 mm (2.480 in)
D4 78.00 mm (3.071 in)
D5 9.00 mm (0.354 in)
D6 93.00 mm (3.661 in)
L1 10.00 mm (0.394 in)
L2 57.00 mm (2.244 in)
L7 14.00 mm (0.551 in)
L8 70.00 mm (2.756 in)
L9 10.00 mm (0.394 in)
L10 7.00 mm (0.276 in)

Specifications

Specification Value
Diameter 40 mm
Lead 5.0 mm
Nut Material Alloy Steel
Nut Style KGF
Wiper Included
Flange Integral
Screw Part Number 0205000262-RL6000
Number Of Starts 1
Total Weight 0.700 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 23,800 N (5,350 lbf)
Load, Static 63 kN (14,185 lbf)

Get Quote

*Please fill out the information below so we can best assist you: