0215200051

0215200051
Ball Nut

Ball Nut, 25 mm X 5 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Single Liner, 12300 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 40.00 mm (1.575 in)
D4 51.00 mm (2.008 in)
D5 7.00 mm (0.276 in)
D6 62.00 mm (2.441 in)
L1 10.00 mm (0.394 in)
L2 42.00 mm (1.654 in)
L7 10.00 mm (0.394 in)
L8 48.00 mm (1.890 in)
L9 10.00 mm (0.394 in)
L10 5.00 mm (0.197 in)

Specifications

Specification Value
Diameter 25 mm
Lead 5.0 mm
Nut Material Alloy Steel
Nut Style KGF
Wiper Included
Flange Integral
Screw Part Number 0205000253-RL6000
Number Of Starts 1
Total Weight 0.350 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 12,300 N (2,765 lbf)
Load, Static 23 kN (5,058 lbf)

Get Quote

*Please fill out the information below so we can best assist you: