0215200048

0215200048
Ball Nut

Ball Nut, 16 mm X 5 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Single Liner, 9300 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 28.00 mm (1.102 in)
D4 38.00 mm (1.496 in)
D5 6.00 mm (0.236 in)
D6 48.00 mm (1.890 in)
L1 10.00 mm (0.394 in)
L2 42.00 mm (1.654 in)
L7 10.00 mm (0.394 in)
L8 40.00 mm (1.575 in)
L9 10.00 mm (0.394 in)
L10 5.00 mm (0.197 in)

Specifications

Specification Value
Diameter 16 mm
Lead 5.0 mm
Nut Material Alloy Steel
Nut Style KGF
Wiper Included
Flange Integral
Screw Part Number 0205000315-RL6000
Number Of Starts 1
Total Weight 0.200 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 9,300 N (2,091 lbf)
Load, Static 13 kN (2,945 lbf)

Get Quote

*Please fill out the information below so we can best assist you: