0215050337

0215050337
Ball Nut

Ball Nut, 63 mm X 10 mm, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, Button, 109700 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 63 mm
Lead 10.0 mm
Nut Material Alloy Steel
Nut Style ZG
Wiper Included
Screw Part Number 0205000297-RL6000
Number Of Starts 1
Total Weight 2.400 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 109,700 N (24,662 lbf)
Load, Static 276 kN (61,957 lbf)

Get Quote

*Please fill out the information below so we can best assist you: