0215050333

0215050333
Ball Nut

Ball Nut, 40 mm X 10 mm, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, Button, 78600 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 40 mm
Lead 10.0 mm
Nut Material Alloy Steel
Nut Style ZG
Wiper Included
Screw Part Number 0205000283-RL6000
Number Of Starts 1
Total Weight 1.300 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 78,600 N (17,670 lbf)
Load, Static 136 kN (30,619 lbf)

Get Quote

*Please fill out the information below so we can best assist you: