0215050328

0215050328
Ball Nut

Ball Nut, 12 mm X 10 mm, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, End Cap, 4900 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 12 mm
Lead 10.0 mm
Nut Material Alloy Steel
Nut Style KGM
Wiper Included
Screw Part Number 0205000334-RL3000
Number Of Starts 2
Total Weight 0.100 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 4,900 N (1,102 lbf)
Load, Static 8 kN (1,798 lbf)

Get Quote

*Please fill out the information below so we can best assist you: