0215050317

0215050317
Ball Nut

Ball Nut, 25 mm X 10 mm, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, Button, 19900 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 25 mm
Lead 10.0 mm
Nut Material Alloy Steel
Nut Style ZG
Wiper Included
Screw Part Number 0205000273-RL6000
Number Of Starts 2
Total Weight 0.380 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 19,900 N (4,474 lbf)
Load, Static 32 kN (7,149 lbf)

Get Quote

*Please fill out the information below so we can best assist you: