0215050309

0215050309
Ball Nut

Ball Nut, 25 mm X 5 mm, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, Button, 20400 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 42.00 mm (1.654 in)
D12 M6x1
D13 4.00 mm (0.157 in)
L 63.50 mm (2.500 in)
L11 17.00 mm (0.669 in)
L12 10.50 mm (0.413 in)
L13 23.00 mm (0.906 in)
TH M40x1.5

Specifications

Specification Value
Diameter 25 mm
Lead 5.0 mm
Nut Material Alloy Steel
Nut Style ZG
Wiper Included
Screw Part Number 0205000253-RL6000
Number Of Starts 1
Total Weight 0.370 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 20,400 N (4,586 lbf)
Load, Static 34 kN (7,576 lbf)

Get Quote

*Please fill out the information below so we can best assist you: