0215050307

0215050307
0215050307

KGM-G-2005-RH-E-KK, Ball Nut Only, ZG Style, 20 mm X 5 mm, RH, Wiper, 0.09 Nut Backlash, Maximum, Steel, 14.8 kN Load, Dynamic


  • Nut Only, Screw Sold Separately
  • Integral wiper included as standard
  • Available in three preload classes (Type Z1, Z2, Z3) Z1 – light preload to 1-2% Z2 – no preload, clearance held to max indicated in table (standard unless specified) Z3 – no preload, clearance held to max .05mm
  • Part number 0215050307 is sold in Europe. This same product is sold in North America under part number 7832781

Dimensions

dimensions
DimensionValue
[D1]38 mm
[D12]M6x1 
[D13]4 mm
[L]57.5 mm
[L11]16.5 mm
[L12]10.5 mm
[L13]22 mm
[TH]M35x1.5 
Ball Bearing Diameter3.5 mm
Diameter, Nominal Screw20 mm
Nut Backlash, Maximum0.09 mm
travel per shaft rev5 mm

Specifications

SpecificationsValue
Ball Bearing Quantity72 
FlangeSold Seperately 
MaterialSteel 
PreloadOptional 
Return StyleButton 
Temperature Max300 °F
Thread DirectionRH 
Weight0.3 kg
WiperIncluded 

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load, Dynamic14.8 kN
Load, Static, Maximum20.7 kN
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you: