0215050301

0215050301
Ball Nut

Ball Nut, 16 mm X 5 mm, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, Button, 12100 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 16 mm
Lead 5.0 mm
Nut Material Alloy Steel
Nut Style ZG
Wiper Included
Screw Part Number 0205000315-RL6000
Number Of Starts 1
Total Weight 0.220 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 12,100 N (2,720 lbf)
Load, Static 15 kN (3,260 lbf)

Get Quote

*Please fill out the information below so we can best assist you: