0215050283

0215050283
Ball Nut

Ball Nut, 50 mm X 20 mm, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, Channel, 60000 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 85.00 mm (3.346 in)
D8 4.00 mm (0.157 in)
L2 82.00 mm (3.228 in)
L8 10.00 mm (0.394 in)
L9 23.00 mm (0.906 in)
L10 36.00 mm (1.417 in)

Specifications

Specification Value
Diameter 50 mm
Lead 20.0 mm
Nut Material Alloy Steel
Nut Style KGM
Wiper Included
Screw Part Number 0205000295-RL6000
Number Of Starts 2
Total Weight 1.400 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 60,000 N (13,489 lbf)
Load, Static 136 kN (30,641 lbf)

Get Quote

*Please fill out the information below so we can best assist you: