0215050279

0215050279
Ball Nut

Ball Nut, 20 mm X 50 mm, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, End Cap, 13000 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 35.00 mm (1.378 in)
D8 1.50 mm (0.059 in)
L2 56.00 mm (2.205 in)
L3 9.00 mm (0.354 in)
L8 16.00 mm (0.630 in)
L9 18.00 mm (0.709 in)
L10 20.00 mm (0.787 in)

Specifications

Specification Value
Diameter 20 mm
Lead 50.0 mm
Nut Material Alloy Steel
Nut Style KGM
Wiper Included
Screw Part Number 0205000338-RL6000
Number Of Starts 5
Total Weight 0.300 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 13,000 N (2,923 lbf)
Load, Static 25 kN (5,530 lbf)

Get Quote

*Please fill out the information below so we can best assist you: