0215050276

0215050276
Ball Nut

Ball Nut, 40 mm X 40 mm, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, End Cap, 35000 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 63.00 mm (2.480 in)
D8 1.50 mm (0.059 in)
L2 85.00 mm (3.346 in)
L3 7.50 mm (0.295 in)
L8 15.00 mm (0.591 in)
L9 27.50 mm (1.083 in)
L10 30.00 mm (1.181 in)

Specifications

Specification Value
Diameter 40 mm
Lead 40.0 mm
Nut Material Alloy Steel
Nut Style KGM
Wiper Included
Screw Part Number 0205000289-RL6000
Number Of Starts 4
Total Weight 0.900 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 35,000 N (7,868 lbf)
Load, Static 102 kN (22,908 lbf)

Get Quote

*Please fill out the information below so we can best assist you: