0215050275

0215050275
Ball Nut

Ball Nut, 32 mm X 40 mm, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, End Cap, 14900 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 32 mm
Lead 40.0 mm
Nut Material Alloy Steel
Nut Style KGM
Wiper Included
Screw Part Number 0205000347-RL6000
Number Of Starts 4
Total Weight 0.460 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 14,900 N (3,350 lbf)
Load, Static 32 kN (7,284 lbf)

Get Quote

*Please fill out the information below so we can best assist you: