0215050252

0215050252
Ball Nut

Ball Nut, 25 mm X 25 mm, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, End Cap, 16700 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 25 mm
Lead 25.0 mm
Nut Material Alloy Steel
Nut Style KGM
Wiper Included
Screw Part Number 0205000275-RL6000
Number Of Starts 4
Total Weight 0.450 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 16,700 N (3,754 lbf)
Load, Static 32 kN (7,239 lbf)

Get Quote

*Please fill out the information below so we can best assist you: