0215050250

0215050250
0215050250

KGM-N-1205-RH-K-00, Ball Nut Only, KGM Style, 12 mm X 5 mm, RH, 0.024 Nut Backlash, Maximum, Steel, 4.4 kN Load, Dynamic


  • Nut Only, Screw Sold Separately
  • Wiper not included (wiper not available on this size)
  • Available in three preload classes (Type Z1, Z2, Z3) Z1 – light preload to 1-2% Z2 – no preload, clearance held to max indicated in table (standard unless specified) Z3 – no preload, clearance held to max .05mm
  • Part number 0215050250 is sold in Europe. This same product is sold in North America under part number KGM-N-1205-RH-00

Dimensions

dimensions
DimensionValue
[B]3 mm
[D1]20 mm
[L10]14 mm
[L2]24 mm
[L9]5 mm
[T]1.8 mm
Ball Bearing Diameter2 mm
Diameter, Nominal Screw12 mm
Nut Backlash, Maximum0.024 mm
travel per shaft rev5 mm

Specifications

SpecificationsValue
FlangeNot Available 
MaterialSteel 
Number of Circuits
PreloadOptional 
Return StyleChannel 
Temperature Max300 °F
Thread DirectionRH 
Weight0.1 kg
WiperNot available 

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load, Dynamic4.4 kN
Load, Static, Maximum6.8 kN
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you: