0215050245

0215050245
Ball Nut

Ball Nut, 25 mm X 10 mm, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, Channel, 13200 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 40.00 mm (1.575 in)
D8 3.00 mm (0.118 in)
L2 45.00 mm (1.772 in)
L8 7.50 mm (0.295 in)
L9 12.50 mm (0.492 in)
L10 20.00 mm (0.787 in)

Specifications

Specification Value
Diameter 25 mm
Lead 10.0 mm
Nut Material Alloy Steel
Nut Style KGM
Wiper Included
Screw Part Number 0205000273-RL6000
Number Of Starts 2
Total Weight 0.240 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 13,200 N (2,967 lbf)
Load, Static 25 kN (5,688 lbf)

Get Quote

*Please fill out the information below so we can best assist you: