0215050239

0215050239
Ball Nut

Ball Nut, 20 mm X 20 mm, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, End Cap, 11600 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 20 mm
Lead 20.0 mm
Nut Material Alloy Steel
Nut Style KGM
Wiper Included
Screw Part Number 0205000301-RL6000
Number Of Starts 4
Total Weight 0.140 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 11,600 N (2,608 lbf)
Load, Static 18 kN (4,136 lbf)

Get Quote

*Please fill out the information below so we can best assist you: