0215050115

0215050115
Ball Nut

Ball Nut, 20 mm X 5 mm, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, EUS, 10500 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 32.00 mm (1.260 in)
D8 3.00 mm (0.118 in)
L2 34.00 mm (1.339 in)
L8 7.00 mm (0.276 in)
L9 7.00 mm (0.276 in)
L10 20.00 mm (0.787 in)

Specifications

Specification Value
Diameter 20 mm
Lead 5.0 mm
Nut Material Alloy Steel
Nut Style KGM
Wiper Included
Screw Part Number 0205000317-RL6000
Number Of Starts 1
Total Weight 0.100 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 10,500 N (2,360 lbf)
Load, Static 17 kN (3,732 lbf)

Get Quote

*Please fill out the information below so we can best assist you: