0215050113

0215050113
Ball Nut

Ball Nut, 25 mm X 5 mm, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, EUS, 12300 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 38.00 mm (1.496 in)
D8 3.00 mm (0.118 in)
L2 34.00 mm (1.339 in)
L8 7.00 mm (0.276 in)
L9 7.00 mm (0.276 in)
L10 20.00 mm (0.787 in)

Specifications

Specification Value
Diameter 25 mm
Lead 5.0 mm
Nut Material Alloy Steel
Nut Style KGM
Wiper Included
Screw Part Number 0205000253-RL6000
Number Of Starts 1
Total Weight 0.150 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 12,300 N (2,765 lbf)
Load, Static 23 kN (5,058 lbf)

Get Quote

*Please fill out the information below so we can best assist you: