0215050112

0215050112
Ball Nut

Ball Nut, 16 mm X 5 mm, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, EUS, 9300 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 28.00 mm (1.102 in)
D8 3.00 mm (0.118 in)
L2 34.00 mm (1.339 in)
L8 7.00 mm (0.276 in)
L9 7.00 mm (0.276 in)
L10 20.00 mm (0.787 in)

Specifications

Specification Value
Diameter 16 mm
Lead 5.0 mm
Nut Material Alloy Steel
Nut Style KGM
Wiper Included
Screw Part Number 0205000315-RL6000
Number Of Starts 1
Total Weight 0.100 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 9,300 N (2,091 lbf)
Load, Static 13 kN (2,945 lbf)

Get Quote

*Please fill out the information below so we can best assist you: