0215050109

0215050109
Ball Nut

Ball Nut, 63 mm X 10 mm, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, EUS, 90000 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 90.00 mm (3.543 in)
D8 4.00 mm (0.157 in)
L2 82.00 mm (3.228 in)
L8 11.00 mm (0.433 in)
L9 23.00 mm (0.906 in)
L10 36.00 mm (1.417 in)

Specifications

Specification Value
Diameter 63 mm
Lead 10.0 mm
Nut Material Alloy Steel
Nut Style KGM
Wiper Included
Screw Part Number 0205000297-RL6000
Number Of Starts 1
Total Weight 0.900 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 90,000 N (20,233 lbf)
Load, Static 200 kN (44,962 lbf)

Get Quote

*Please fill out the information below so we can best assist you: