0205000108-RL6000

0205000108-RL6000
Ball Screw

Ball Screw, 16 mm X 10 mm, Thread Direction: Right Hand, ±23 µm/300mm, Number Of Starts: 2

Cut to Length:

Min: 26.0 mm  Max: 6000.0 mm  To the nearest .01 mm


  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • Machined screws can be ordered with Ball Nuts and Support Bearings under the Ball Screw/Nut Assembly section, here.
  • *See Related Products for compatible ball nut options

Dimensions

Dimensions
Dimension Value
D1 15.35 mm (0.604 in)
D2 12.89 mm (0.507 in)
D3 12.00 mm (0.472 in)

Specifications

Specification Value
Diameter 16 mm
Root Diameter 12.900 mm (0.508 in)
Lead 10.0 mm
Threaded Screw Length 6,000 mm
Lead Accuracy 23 µm/300mm
Number Of Starts 2
Material Alloy Steel
End Journal Bearing Size 12 mm
Thread Type Rolled
Total Weight 0.001 kg/mm

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you: