Skip to content Skip to navigation
Movotrak™ Cobot Transfer Unit

Robot not included.

Movotrak™ Cobot Transfer Unit

The first ever collaborative 7th axis, the Movotrak Cobot Transfer Unit (CTU) features collision detection settings for groundbreaking programming and control benefits. A plug-and-play system for quick and easy implementation into various robotic functions, Movotrak CTU adds a horizontal operating range up to 10 m to significantly boost productivity and output. Compatible with even the largest sized cobots on the market, the 7th axis slide offers flexible mounting options, and features a dual-linear-unit design for precise linear motion, and maximum moment load and stiffness.

Includes: Dual linear units, Kollmorgen servo motor, precision gearhead, carriage mounting plate for robot, Freedrive paddles, end-of-stroke limit switches, cable management, control box and software with 7th axis collision detection. For Fanuc CRX robots, a Plug-In is available for interacting directly with the Fanuc Teach Pendant.

See the 7th Axis in action and discuss your application!

ABB Compatible Ecosystem Package

Overview

 hr

Movotrak Feature Highlights:

  • Collision detection settings provide users with enhanced capabilities, including:
    • User-adjustable collision detection on the Movotrak performs similar to robotic joints.
    • Set the sensitivity during installation per your application's requirements.
    • Large surface areas on the Movotrak linear carriage act as paddles, allowing for a safeguard stop when contacted.
    • All collision monitoring is conducted on the Movotrak motor drive and/or digital I/O with minimal processing required from the robot controller.
    • Safety I/O connections for all stopping scenarios are supplied by the cobot and third-party safeguard devices.
  • 7th axis Freedrive programming mode allows hand-driven movements to set linear waypoints.
  • A dual-linear-unit design helps deliver maximum moment load and stiffness, even when the cobot arm is fully extended.
  • Movotrak 7th axis can be mounted in all directions (horizontally, wall-mounted, inverted, etc.).
  • End-of-stroke limit switches and cable management are included.
  • Mounting feet are provided to mount the 7th axis to industry-standard metric or inch extrusions.
 hr

"The Thomson Movotrak CTU has streamlined system integration for both suppliers and end users. The single part number system provides a cost-effective solution for end users to enhance the collaborative capabilities of their cobots."

- Justin C., Logic, Inc

 hr
 hr

See the 7th Axis in action and
discuss your application!

Already have an industrial robot? Click here to learn more about our industrial robot transfer unit.

Order Code

 

 

 

back to top