Skip to content Skip to navigation
Press Release Hero Image

Thomson Releases New Web Videos on How to Optimize the Use of Linear Actuators

03.20.2017, RADFORD, VA – Thomson Industries, Inc., a leading manufacturer of mechanical motion control solutions, has released its latest set of educational videos on linear actuators. The web videos illustrate step-by-step methods on how to install and control actuators in order to meet various industry demands.

Thomson “Tech Tips” videos support design engineers who may face potential mishaps or simply want to ensure proper operation of the actuators. Topics include:

  • How to Install Electrak HD’s Integrated Connector in the event a cable harness is lost or destroyed in the field.
  • How to Control a Thomson Linear Actuator with J1939 CAN bus functionality in order to dictate a certain speed, position and current limit on the actuator.
  • Defining Static and Dynamic Loading and providing application examples.
  • How to Use Thomson’s Manual Override (Hand Wind) to access to the actuator’s gearing, in case of power failure.
  • How to Mount an Industrial Linear Actuator quickly and easily without shortening the actuator’s life.
  • How to Protect a Thomson Linear Actuator Throughout its Stroke Length by using an overload clutch.
  • Defining Duty Cycle and how often you can use the actuator for a given load
  • Ball vs. Lead Screw Technology. Breaking down the differences and areas the technologies are mostly used.
  • Defining Dynamic Braking and how it can be achieved.
  • Electric Linear Actuator Maintenance Requirements. One of the most important things in an actuator application is the maintenance of the system to ensure proper operation over the life of the product. Thomson provides electric linear actuators that are designed to be maintenance-free.
  • Anti-Rotation and its Usefulness. Many of Thomson’s linear actuators are designed to allow rotation of the extension tube. This can simplify the installation process by allowing manual rotation to a specific mounting location.
  • Defining Low Level Switching, a feature offered by Thomson where users are able to downsize their power supply to run and change the direction of the actuator off of a simple control.
  • The Relationship Between Load, Speed and Current Draw. The ratio of the gear train determines the load capacity, speed and current draw on most actuators, which is important to consider when sizing an actuator to your application.
  • How to Vary the Speed of a Thomson Industrial Linear Actuator by adjusting the supply voltage.
  • How to Size a Power Supply for Industrial Linear Actuators, an important step when sizing an actuator.
  • Defining Back Driving and how the process can be prevented.
  • How a Wrap Spring Brake Works, the advantages of using a ball screw style actuator and how to assemble it.

 

To view these new videos as well as other useful Thomson Tech Tips videos, visit http://www.thomsonlinear.com/website/com/eng/design_tools/techtip_videos.php.

Thomson strives to continually innovate and lead the marketplace in linear motion solutions and share their application engineering and technical expertise. To that end, Thomson has authored a wide range of educational videos, webinars and technical white papers available now at http://www.thomsonlinear.com. These resources inform and guide design engineers, explain technology alternatives and simplify the linear motion component selection process.

 

About Thomson Industries, Inc.

With more than 70 years of motion control innovation and quality, Thomson is the industry’s premier producer of Linear Ball Bushing® Bearings and Profile Rail Bearings, 60 Case® Shafting, Ground and Rolled Ball Screws, Linear Actuators, Gearheads, Clutches, Brakes, Linear Systems and related accessories. Thomson invented the Linear Ball Bushing Bearing in 1945 and has set the standard ever since with an unsurpassed set of mechanical motion control solutions serving global commercial and aerospace and defense markets. Thomson has facilities in North America, Europe and Asia with more than 2000 distributor locations around the world.

Thomson Industries, Inc., 203A West Rock Road, Radford, VA 24141; 1-540-633-3549; 1-540-633-0294 (fax); Thomson@thomsonlinear.com; www.thomsonlinear.com.

Back to press releases
back to top