Skip to content Skip to navigation
Press Release Hero Image

How to Install SB Series Power-Off Brakes

2016.06.03 - Bideford, UK – Thomson Industries, Inc., a leading manufacturer of mechanical motion control solutions, has released an educational video for design engineers, illustrating how to properly install its SB Series power-off brake. Thomson’s SB Series is designed as a servo brake with low backlash splines for high-performance applications such as robotics, medical equipment and packaging.

SB power-off brakes are typically mounted on the back end of a motor that requires the stopping and/or holding of a load in the absence of power. The video describes the installation of these brakes in simple and clear steps.

Thomson’s SB Series includes a spline drive, which is constructed to withstand high-impact stresses and minimise system backlash. The spring-set, electromagnetic power-off brakes provide a safe and efficient way of stopping or holding load in the absence of power. Low-inertia, rotating components enable higher acceleration rates for design engineers to consider using for their specified application.

Thomson strives to continually innovate and lead the marketplace in linear motion solutions and share their application engineering and technical expertise. To that end, Thomson has authored a wide range of educational videos, webinars and technical white papers available now at http://www.thomsonlinear.com to inform and guide design engineers, explain technology alternatives and simplify the linear motion component selection process.

Watch the video at:
www.thomsonlinear.com/techtips or via YouTube:
https://www.youtube.com/watch?v=z4zmldmYGTw

For more information about Thomson’s range of SB Series spring-set brakes, please visit:
http://www.thomsonlinear.com/cb

About Thomson Industries, Inc.
With more than 70 years of motion control innovation and quality, Thomson is the industry’s premier producer of Linear Ball Bushing® Bearings and Profile Rail Bearings, 60 Case® Shafting, Ground and Rolled Ball Screws, Linear Actuators, Gearheads, Clutches, Brakes, Linear Systems and related accessories. Thomson invented the Linear Ball Bushing Bearing in 1945 and has set the standard ever since with an unsurpassed set of mechanical motion control solutions serving global commercial and aerospace and defence markets. Thomson has facilities in North America, Europe and Asia with more than 2000 distributor locations around the world.

Thomson Industries, Inc., 1500 Mittel Boulevard, Wood Dale, IL 60191-1073; 1-540-633-3549; 1-540-633-0294 (Fax):
Thomson@thomsonlinear.com; www.thomsonlinear.com.

Click to Enlarge Images:

 

Back to press releases
back to top