Skip to content Skip to navigation

05/11/2009 | Upcoming Webinar: Linear Bearings and Guides 301 - Advanced Applications

WOOD DALE, IL – On November 11, 2009, Thomson is presenting a free, live educational webinar.

Join us for a free Advanced Linear Bearings and Guides seminar for Design Engineers. This training will cover application specific Linear Bearing and Guide concerns including design considerations, sizing, and selection. Reserve your spot today for this live webinar being held in two sessions on Wednesday, November 11, 2009 at 10:00 a.m. ET / 9:00 a.m. CT again at 3:00 p.m. ET / 2:00 p.m. CT.

There are a limited number of spaces, so register now!

View archived webinars >

Linear Bearings & Guides are anti-friction devices that provide smooth accurate precise guidance for linear motion.  They are designed to provide continuous travel over the full length of the rail enabling near drag free linear motion.  Capable of operating under high loads, high speeds, high accelerations, and a variety of environments and demands, linear bearings are made to extremely tight tolerances, and are the most effective solution for virtually all precision linear motion guidance challenges.

In 1 hour you will learn:

  • Introduction
    • Linear Bearing Types
    • Typical Applications
    • Design Considerations
      • Basic Parameters
      • Application Requirements
      • Optional Features
      • Design Calculations
  • Applications
    • Sizing and Selection examples
      • Transportation
      • Materal Handling
      • Factory Automation
      • Machine Tool
      • Packaging
      • Medical
    • Using available design tools and calculations
  • Additional Support

This live online seminar is an event for mechanical motion design engineers at all experience levels.  The seminar has been designed to give solid, practical information - not a sales pitch.  Register today to learn how to design and build better machines with linear bearing and guide technology.

Linear Bearings and Guides offer the following design benefits:

  • Anti-friction movement - low drive power required
  • Low noise
  • Smooth running - no stick-slip
  • High speed capabilities
  • High rigidity
  • High loads
  • High accuracy
  • Ease of installation and use
  • Self-alignment capability
  • Long Life
  • Clean - less particle generation
  • Cooler running
  • Contamination resistance

Register now to learn how to improve your ability to use Linear Bearings and Guides in your next mechanical motion design.

Thomson, 1500 Mittel Boulevard, Wood Dale, IL 60191-1073; 1-540-633-3549; 1-540-633-0294 (fax); Thomson@thomsonlinear.com; www.thomsonlinear.com.

back to top