Skip to content Skip to navigation

LSRAM16L24

Shaft Support, Continuous Support Assembly, Low Profile, Predrilled, Class MM (h6), Steel, 609.6 mm Long

LSRAM16L48

Shaft Support, Continuous Support Assembly, Low Profile, Predrilled, Class MM (h6), Steel, 1219.2 mm Long

LSRAM25L24

Shaft Support, Continuous Support Assembly, Low Profile, Predrilled, Class MM (h6), Steel, 609.6 mm Long

LSRAM25L48

Shaft Support, Continuous Support Assembly, Low Profile, Predrilled, Class MM (h6), Steel, 1219.2 mm Long

LSRAM30L24

Shaft Support, Continuous Support Assembly, Low Profile, Predrilled, Class MM (h6), Steel, 609.6 mm Long

LSRAM30L48

Shaft Support, Continuous Support Assembly, Low Profile, Predrilled, Class MM (h6), Steel, 1219.2 mm Long

LSRAM16

Shaft Support, Continuous Support Assembly, Low Profile, Predrilled, Class MM (h6), Steel, Cut To Length

LSRAM16 CR

Shaft Support, Continuous Support Assembly, Low Profile, Predrilled, Class MM (h6), Zinc Plated Steel Rail and 440C Shaft, Cut To Length

LSRAM20

Shaft Support, Continuous Support Assembly, Low Profile, Predrilled, Class MM (h6), Steel, Cut To Length

LSRAM20 CR

Shaft Support, Continuous Support Assembly, Low Profile, Predrilled, Class MM (h6), Zinc Plated Steel Rail and 440C Shaft, Cut To Length

LSRAM25

Shaft Support, Continuous Support Assembly, Low Profile, Predrilled, Class MM (h6), Steel, Cut To Length

LSRAM25 CR

Shaft Support, Continuous Support Assembly, Low Profile, Predrilled, Class MM (h6), Zinc Plated Steel Rail and 440C Shaft, Cut To Length

LSRAM30

Shaft Support, Continuous Support Assembly, Low Profile, Predrilled, Class MM (h6), Steel, Cut To Length

LSRAM30 CR

Shaft Support, Continuous Support Assembly, Low Profile, Predrilled, Class MM (h6), Zinc Plated Steel Rail and 440C Shaft, Cut To Length

LSRAM40

Shaft Support, Continuous Support Assembly, Low Profile, Predrilled, Class MM (h6), Steel, Cut To Length

LSRAM40 CR

Shaft Support, Continuous Support Assembly, Low Profile, Predrilled, Class MM (h6), Zinc Plated Steel Rail and 440C Shaft, Cut To Length

1-16 de 16 produits

back to top