SRA20CPPE CTL 202.000

SRA20CPPE CTL 202.000
Support Rail Inch

Support Rail Inch, 1.250 in Diameter, Chrome Plated Plain Ends

Lead Time:  5 Days*
Cut to Length:

Min: 1.0 in  Max: 202.0 in  Tolerance +/- 0.03125


  • Bolt down from top through the flange
  • Class L 60 Case Shaft included
  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports.
  • These supports can be used horizontally or vertically.
  • Y1=Y2 is standard. Special Y1 can be specified by customer.

Specifications

Specification Value
Shaft Type Predrilled
Material, Shaft 1566 Carbon Steel
Hardness 60 Rockwell C Min.
Material, Support Aluminum
Option Predrilled (PD) Predrilled
Length 5,130.800 mm / 202.000 in
Diameter 32 mm / 1.250 in

Get Quote

*Please fill out the information below so we can best assist you: