MJ-25-IR 5:1/SSE-1/SSE-2/FA/12.00/S

MJ-25-IR 5:1/SSE-1/SSE-2/FA/12.00/S
Mini Machine Screw Jack

Inch Worm Gear Mini Machine Screw Jack, Inverted Rotating, Standard, 5:1 Gear Ratio, Travel Nut Position A

Lead Time:  4 Weeks*
$982.09 each**
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
L 304.80 mm (12.000 in)
Dimensions
Dimension Value
Unit Of Measure All length values in: Inches

Specifications

Specification Value
Gear Ratio 5:1
Screw Diameter 16 mm / 0.63 in
Screw Lead 5 mm / 0.20 in
Screw Root Diameter 10 mm / 0.38 in
Worm Turns Per Inch 25
Weight 2 kg / 5.40 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
Screw Material 4140 Series
Nut Material Nook Bronze Proprietary
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

Performance

Performance
Performance Value
Capacity 4,448 N / 1,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0024 N·m / 0.0210 in.-lb.
Max Input Torque 2.37 N·m / 21.00 in.-lb.
Max Input kW/HP 0.25 kW / 0.33 hp
Max Worm Speed Rated Load 1,040 rpm
Max Capacity at 1750 rpm 2,540 N / 571 lbf
Lift Screw Efficiency 44%
Jack Travel Rate at 1750 RPM 1,778 mm/min / 70 in/min

Get Quote

*Please fill out the information below so we can best assist you: