75-MSJ-U 32:1/SSE-1/SSE-2/FT/72.00/S

75-MSJ-U 32:1/SSE-1/SSE-2/FT/72.00/S
Machine Screw Jack

Inch Worm Gear Machine Screw Jack, Upright, Standard, 75 ton Capacity, 32:1 Gear Ratio, Standard Threaded End

$21063.78 each**
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
Gear Ratio 32:1
Screw Diameter 127 mm / 5.00 in
Screw Lead 17 mm / 0.67 in
Screw Root Diameter 109 mm / 4.29 in
Worm Turns Per Inch 48
Weight 493 kg / 1,087.00 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
Screw Material 4140 Series
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

Performance

Performance
Performance Value
Capacity 667,233 N / 150,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0028 N·m / 0.0250 in.-lb.
Max Input Torque 427.08 N·m / 3,780.00 in.-lb.
Max Input kW/HP 6.72 kW / 9.00 hp
Max Worm Speed Rated Load 150 rpm
Max Capacity at 1750 rpm 57,213 N / 12,862 lbf
Tare Drag Torque 17.513 N·m / 155.000 in.-lb.
Lift Screw Efficiency 26%
Jack Travel Rate at 1750 RPM 914 mm/min / 36 in/min

Get Quote

*Please fill out the information below so we can best assist you: