50-MSJ-IK 32:1/SSE-1/SSE-2/FT/72.00/S

50-MSJ-IK 32:1/SSE-1/SSE-2/FT/72.00/S
Machine Screw Jack

Inch Worm Gear Machine Screw Jack, Inverted Keyed, Standard, 50 ton Capacity, 32:1 Gear Ratio, Standard Threaded End

$23960.92 each**
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
Gear Ratio 32:1
Screw Diameter 114 mm / 4.50 in
Screw Lead 17 mm / 0.67 in
Screw Root Diameter 96 mm / 3.78 in
Worm Turns Per Inch 48
Weight 293 kg / 645.80 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
Screw Material 4140 Series
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

Performance

Performance
Performance Value
Capacity 444,822 N / 100,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0034 N·m / 0.0300 in.-lb.
Max Input Torque 340.54 N·m / 3,014.00 in.-lb.
Max Input kW/HP 3.73 kW / 5.00 hp
Max Worm Speed Rated Load 104 rpm
Max Capacity at 1750 rpm 26,609 N / 5,982 lbf
Tare Drag Torque 11.299 N·m / 100.000 in.-lb.
Lift Screw Efficiency 28%
Jack Travel Rate at 1750 RPM 914 mm/min / 36 in/min

Get Quote

*Please fill out the information below so we can best assist you: