3-BSJ-UR 6:1/SSE-1/SSE-2/FA/72.00/S

3-BSJ-UR 6:1/SSE-1/SSE-2/FA/72.00/S
Ball Screw Jack

Inch Worm Gear Ball Screw Jack, Upright Rotating, Standard, 3 ton Capacity, 6:1 Gear Ratio, Travel Nut Position A

Lead Time:  12 Weeks*
$3659.36 each**
Max Travel Length

Min: 1.0 in  Max: 144.0 in  To the nearest .01 in

Jack Configuration

  • Improved speed, force, duty cycle, acceleration
  • Longer life cycle (low friction)
  • Requires less motor power
  • Greater positioning accuracy

Dimensions

Dimensions
Dimension Value
L 1,828.80 mm (72.000 in)
Dimensions
Dimension Value
Unit Of Measure All length values in: Inches

Specifications

Specification Value
Gear Ratio 6:1
Screw Diameter 30 mm / 1.17 in
Screw Lead 10 mm / 0.41 in
Screw Root Diameter 22 mm / 0.87 in
Worm Turns Per Inch 14
Weight 28 kg / 62.20 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
Screw Material 4150 Case Hardened
Nut Material 1117/8620 Hardened Steel
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

Performance

Performance
Performance Value
Capacity 26,689 N / 6,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0019 N·m / 0.0170 in.-lb.
Max Input Torque 11.30 N·m / 100.00 in.-lb.
Max Input kW/HP 1.49 kW / 2.00 hp
Max Worm Speed Rated Load 1,260 rpm
Max Capacity at 1750 rpm 19,185 N / 4,313 lbf
Tare Drag Torque 0.678 N·m / 6.000 in.-lb.
Back Drive Holding Torque 8.135 N·m / 6.000 ft.-lb.
Jack Travel Rate at 1750 RPM 3,175 mm/min / 125 in/min

Get Quote

*Please fill out the information below so we can best assist you: