2R-MSJ-DC 12:1/SSE-1/SSE-2/CC/72.00/S

2R-MSJ-DC 12:1/SSE-1/SSE-2/CC/72.00/S
Machine Screw Jack

Inch Worm Gear Machine Screw Jack, Double Clevis, Reverse, 2 ton Capacity, 12:1 Gear Ratio, Clevis End

Lead Time:  4 Weeks*
$2965.38 each**
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
Gear Ratio 12:1
Screw Diameter 25 mm / 1.00 in
Screw Lead 6 mm / 0.25 in
Screw Root Diameter 18 mm / 0.70 in
Worm Turns Per Inch 48
Weight 22 kg / 47.90 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
Screw Material 4140 Series
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

Performance

Performance
Performance Value
Capacity 17,793 N / 4,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0017 N·m / 0.0150 in.-lb.
Max Input Torque 7.01 N·m / 62.00 in.-lb.
Max Input kW/HP 1.12 kW / 1.50 hp
Max Worm Speed Rated Load 1,525 rpm
Max Capacity at 1750 rpm 15,507 N / 3,486 lbf
Tare Drag Torque 0.452 N·m / 4.000 in.-lb.
Lift Screw Efficiency 38%
Jack Travel Rate at 1750 RPM 914 mm/min / 36 in/min

Get Quote

*Please fill out the information below so we can best assist you: